Overview
Description
The US082-OB1203EVZ board enables quick prototyping of the OB1203 multi-channel light sensor (LS/CS), proximity sensor (PS), and photoplethysmography sensor (PPG) in a custom system design. The board provides a standard Pmod™ Type 6A (Extended I2C) connection for the on-board sensor to plug into any desired MCU evaluation kit with a matching connector.
The US082-OB1203EVZ features Pmod connectors on both sides of the board to allow additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. Thanks to the standard connector and software support, the US082-OB1203EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an IoT system.
Features
- OB1203 sensor sample mounted:
- Fully integrated and trimmed module, including two LEDs, 250mA maximum drive current, and photodetectors for SpO2 measurements
- High lux accuracy over different light sources, with absolute sensitivity of 0.06 lux to > 150000 lux
- Four parallel channels for measuring red, green, blue, and clear with accurate Correlated Color Temperature (CCT) and CIE 1931 XYZ (RGB) color measurement
- Object movement detection (in/out)
- Standardized Type 6A Pmod connector supports I2C Extended interface
- Dual connectors allow pass-through signals for daisy-chained solutions
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 406 KB | |
Datasheet | PDF 1.14 MB | |
2 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
2 items
|
Product Options
Applied Filters: