CPU Card for Motor Control
The CPU Card for Motor Control is an optional board for the Evaluation System for BLDC Motor. Using a CPU card and the evaluation system, users can easily evaluate...
This solution is for digital control of photovoltaic power conditioners, UPS and industrial 3-phase DC/AC inverter power supplies. You can increase the system efficiency and reduce the size and weight of the filter reactors that cut harmonic components by applying a low-loss SiC power element and 3-level (T-type) circuit topology to the inverter circuit.
Items | Specifications |
---|---|
Output power | 10kW |
Output voltage | 3Φ、400Vac |
Output frequency | 50 or 60Hz |
Input voltage range | 750Vdc、600~850V |
Inverter switching frequency | 20~50kHz |
Power factor | 0.8 |
Cooling Method | Natural air / Forced air |
PWM mode | 2-Level / 3-Level |
The PWM output voltage waveform of the 3-level inverter more closely approaches a sine wave.
There are fewer harmonic components in the 3-level inverter output PWM voltage, resulting in smaller, lighter and lower cost filter reactors to cut the high harmonic components
40% reduction in reactor volume and weight for 3-Level (50 kHz) compared to 2-Level (20 kHz)
The switching operation of the power components is performed at half the DC power supply voltage, effectively reducing switching losses and increasing efficiency
Application note (APN), sample software and development support tools for DC/AC 3-phase inverter power converter control are provided.
*1.Please contact us for sample software, circuit data and demo boards.