Skip to main content

ANG80 (FCCSP 80)

Title Information
Package Description
Descriptive text for this package.
FCCSP 4.20x5.50x0.70 mm 0.50mm Pitch
Package Status
Active
Package Type
FCCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
ANG80
Category
G
Lead Count
80
Pb (Lead) Free
Yes
Length
4.2mm
Pb Free Category
e3 Sn
Width
5.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.7mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.2 x 5.5 x 0.7

Documentation

Type Title Date
Package Outline Drawing PDF 254 KB
1 item