Skip to main content

ATG253 (FCCSP 253)

Title Information
Package Description
Descriptive text for this package.
FCCSP 13.50x8.00x1.40 mm 0.65mm Pitch
Package Status
Active
Package Type
FCCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
ATG253
Category
G
Lead Count
253
Pb (Lead) Free
Yes
Length
13.5mm
Pb Free Category
e1 SnAgCu
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Peak Reflow Temp
260°C
Pitch
0.65mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13.5 x 8.0 x 1.4

Documentation

Type Title Date
Package Outline Drawing PDF 213 KB
Certificate PDF 170 KB
Package Outline Drawing PDF 272 KB
3 items