Skip to main content

AWG20 (WLCSP 20)

Title Information
Package Description
Descriptive text for this package.
WLCSP 2.03x1.63x0.60 mm 0.40mm Pitch
Package Status
Active
Package Type
WLCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
AWG20
Category
G
Lead Count
20
Pb (Lead) Free
Yes
Length
2.03mm
Pb Free Category
e1 SnAgCu
Width
1.63mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.6mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Cut Tape, Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.03 x 1.63 x 0.6

Documentation

Type Title Date
Package Outline Drawing PDF 52 KB
1 item