Skip to main content

BXG420 (SBGA 420)

Title Information
Package Description
Descriptive text for this package.
SBGA 27.00x27.00x1.70 mm 1.00mm Pitch
Package Status
Active
Package Type
SBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BXG420
Category
G
Lead Count
420
Pb (Lead) Free
Yes
Length
27mm
Pb Free Category
e1 SnAgCu
Width
27mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Peak Reflow Temp
260°C
Pitch
1mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27.0 x 27.0 x 1.7

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 441 KB
Product Change Notice PDF 174 KB
3 items