Skip to main content

DXG48 (PTQFP 48)

Title Information
Package Description
Descriptive text for this package.
PTQFP 7.00x7.00x1.00 mm 0.50mm Pitch
Package Status
Active
Package Type
PTQFP
Class
PLASTIC
Package Code
The unique identifier of this package.
DXG48
Category
G
Lead Count
48
Pb (Lead) Free
Yes
Length
7mm
Pb Free Category
e3 Sn
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.0 x 7.0 x 1.0

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 175 KB
Product Change Notice PDF 376 KB
Product Change Notice PDF 178 KB
Product Change Notice PDF 299 KB
5 items