Title | Information |
---|---|
Pkg. Name | L12.4X4 |
Pkg. Previous Code | LAF |
Package Description | 12 LEAD QFN 4X4 |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LAF |
Category | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3.99mm |
Thickness | 1mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 1.00 |