Skip to main content

LRP (QFN 12)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L12.4X4
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LRP
Package Description
Descriptive text for this package.
12 LEAD QFN 4x4
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LRP
Category
PLASTIC
Lead Count
12
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 1.00

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
1 item