Skip to main content

LZG (QFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L48.6X6A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LZG
Package Description
Descriptive text for this package.
48 LEAD QFN (6x6mm) ASECL Custom Leadframe
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LZG
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
6mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.00 x 6.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 93 KB
1 item