Skip to main content

MRJ (MSOP 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M10.118
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MRJ
Package Description
Descriptive text for this package.
10 LEAD MSOP (3.0MM)
Package Status
Active
Package Type
MSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
MRJ
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 123 KB
1 item