Skip to main content

NL28 (VFQFPN 28)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 6.00x6.00x0.85 mm 0.65mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NL28
Category
240
Lead Count
28
Pb (Lead) Free
No
Length
6mm
Pb Free Category
e0
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Peak Reflow Temp
240°C
Pitch
0.65mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.0 x 6.0 x 0.85

Documentation

Type Title Date
Product Change Notice PDF 376 KB
Product Change Notice PDF 178 KB
Product Change Notice PDF 299 KB
Product Change Notice PDF 281 KB
Product Change Notice PDF 120 KB
5 items