Skip to main content

pkg_10295 (HUSON 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PUSN0010LA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HUSON10-2.5x2-0.4
Package Status
Active
Package Type
HUSON
Class
IC
Package Code
The unique identifier of this package.
pkg_10295
Lead Count
10
Pb (Lead) Free
Yes
Length
2.5mm
Width
2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.5 x 2 x 0.6

Documentation

Type Title Date
Package Outline Drawing PDF 21 KB
1 item