Skip to main content

pkg_1043 (LFBGA 240)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0240JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
240FHX-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA240-13x13-0.65
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_1043
Lead Count
240
Pb (Lead) Free
Yes
Length
13mm
Width
13mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13 x 13 x 1.4

Documentation

Type Title Date
Carrier/Package PDF 158 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 36 KB
6 items