Title | Information |
---|---|
Pkg. Name | PTLG0113KA-A |
Pkg. Previous Code | 113F0E |
JEITA Standard | P-TFLGA113-6x6-0.50 |
Package Status | Active |
Package Type | TFLGA |
Class | IC |
Package Code | pkg_1081 |
Lead Count | 113 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 6mm |
Thickness | 1.05mm |
Pkg. Dimensions (mm) | 6 x 6 x 1.05 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 32 KB | |
6 items
|