Skip to main content

pkg_1112 (CMPAK 5)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSP0005ZC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
CMPAK-5
JEITA Standard
The JEITA standard to which the device is compliant.
SC-88A
Package Status
Active
Package Type
CMPAK
Class
Dic
Package Code
The unique identifier of this package.
pkg_1112
Lead Count
5
Pb (Lead) Free
Yes
Length
2mm
Width
1.25mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2 x 1.25 x 1.1

Documentation

Type Title Date
Package Outline Drawing PDF 26 KB
Carrier/Package PDF 244 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 12 KB 日本語
4 items