Title | Information |
---|---|
Pkg. Name | PRQP0256LA-B |
Pkg. Previous Code | FP-256G |
JEITA Standard | P-HFQFP256-28x28-0.40 |
Package Status | Active |
Package Type | HFQFP |
Class | IC |
Package Code | pkg_118 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
Length | 28mm |
Width | 28mm |
Thickness | 3.95mm |
Pkg. Dimensions (mm) | 28 x 28 x 3.95 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 75 KB | |
Carrier/Package | PDF 124 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 45 KB | |
5 items
|