Title | Information |
---|---|
Pkg. Name | PLSP0024JB-A |
Pkg. Previous Code | 24P2F-A |
JEITA Standard | P-LSSOP24-5.6x7.8-0.65 |
Package Status | Active |
Package Type | LSSOP |
Class | IC |
Package Code | pkg_1210 |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 7.8mm |
Width | 5.6mm |
Thickness | 1.45mm |
Pkg. Dimensions (mm) | 7.8 x 5.6 x 1.45 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 106 KB | |
Carrier/Package | PDF 35 KB | |
Package Outline Drawing | PDF 28 KB | |
6 items
|