Skip to main content

pkg_14 (DIP 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRDP0028AB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
DP-28
JEITA Standard
The JEITA standard to which the device is compliant.
P-DIP28-13.4x35.6-2.54
Package Status
Active
Package Type
DIP
Class
IC
Package Code
The unique identifier of this package.
pkg_14
Lead Count
28
Pb (Lead) Free
Yes
Length
35.6mm
Width
13.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
5.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
35.6 x 13.4 x 5.7

Documentation

Type Title Date
Carrier/Package PDF 105 KB
Carrier/Package PDF 104 KB
Carrier/Package PDF 104 KB
Carrier/Package PDF 105 KB
Carrier/Package PDF 104 KB
Carrier/Package PDF 30 KB
Package Outline Drawing PDF 21 KB
7 items