Title | Information |
---|---|
Pkg. Name | PRQJ0044DB-A |
Pkg. Previous Code | CP-44 |
JEITA Standard | P-QFJ44-16.58x16.58-1.27 |
Package Status | Active |
Package Type | QFJ |
Class | IC |
Package Code | pkg_143 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 16.58mm |
Width | 16.58mm |
Thickness | 4.6mm |
Pkg. Dimensions (mm) | 16.58 x 16.58 x 4.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 124 KB | |
Carrier/Package | PDF 104 KB | |
Carrier/Package | PDF 107 KB | |
Carrier/Package | PDF 78 KB | |
Carrier/Package | PDF 30 KB | |
Carrier/Package | PDF 43 KB 日本語 | |
Package Outline Drawing | PDF 22 KB | |
7 items
|