Title | Information |
---|---|
Pkg. Name | PRDP0042BB-A |
Pkg. Previous Code | DP-42S |
JEITA Standard | P-SDIP42-14x37.3-1.78 |
Package Status | Active |
Package Type | SDIP |
Class | IC |
Package Code | pkg_19 |
Lead Count | 42 |
Pb (Lead) Free | Yes |
Length | 37.3mm |
Width | 14mm |
Thickness | 5.1mm |
Pkg. Dimensions (mm) | 37.3 x 14 x 5.1 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 104 KB | |
Carrier/Package | PDF 30 KB | |
Package Outline Drawing | PDF 21 KB | |
3 items
|