Skip to main content

pkg_20005 (LFQFP 144)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0144KG-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP144-20x20-0.50
Package Description
Descriptive text for this package.
Terminal Material - Base; Cu, Terminal Material - Surface: Sn
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_20005
Lead Count
144
Pb (Lead) Free
Yes
Length
20mm
Width
20mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 20 x 1.6

Documentation

Type Title Date
Other PDF 150 KB
1 item