Title | Information |
---|---|
Pkg. Name | PRBG0585GD-A |
JEITA Standard | P-HFBGA585-21x21-0.80 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | FBGA |
Package Code | pkg_20137 |
Lead Count | 585 |
Pb (Lead) Free | Yes |
Length | 21mm |
Width | 20mm |
Thickness | 3mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 21 x 21 x 3.00 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 144 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
2 items
|