Skip to main content

pkg_234 (SOP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0008DG-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-8DF
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP8-5.3x5.65-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_234
Lead Count
8
Pb (Lead) Free
Yes
Length
5.65mm
Width
5.3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.73mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.65 x 5.3 x 1.73

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 127 KB
Package Outline Drawing PDF 23 KB
5 items