Skip to main content

pkg_236 (TSOP(1) 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSA0048KB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TFP-48DA
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(1)48-12x18.4-0.50
Package Status
Active
Package Type
TSOP(1)
Class
IC
Package Code
The unique identifier of this package.
pkg_236
Lead Count
48
Pb (Lead) Free
Yes
Length
18.4mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
18.4 x 12 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 62 KB
Carrier/Package PDF 85 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 139 KB
Carrier/Package PDF 130 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 25 KB
7 items