Title | Information |
---|---|
Pkg. Name | PRSP0014DE-A |
Pkg. Previous Code | FP-14DNV |
JEITA Standard | P-SOP14-3.95x8.65-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_25 |
Lead Count | 14 |
Pb (Lead) Free | Yes |
Length | 8.65mm |
Width | 3.95mm |
Thickness | 1.75mm |
Pkg. Dimensions (mm) | 8.65 x 3.95 x 1.75 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 76 KB | |
Carrier/Package | PDF 244 KB | |
Carrier/Package | PDF 127 KB | |
Carrier/Package | PDF 105 KB | |
Carrier/Package | PDF 30 KB | |
Package Outline Drawing | PDF 23 KB | |
7 items
|