Title | Information |
---|---|
Pkg. Name | PRBG0360FB-A |
Pkg. Previous Code | P360F5-100-JN1-2 |
JEITA Standard | P-HBGA360-21x21-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_2571 |
Lead Count | 360 |
Pb (Lead) Free | Yes |
Length | 21mm |
Width | 21mm |
Thickness | 3.3mm |
Pkg. Dimensions (mm) | 21 x 21 x 3.3 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 287 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 62 KB | |
4 items
|