Skip to main content

pkg_2891 (LFBGA 397)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0397KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P397F1-50-EAK-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA397-12x12-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_2891
Lead Count
397
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.43mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 1.43

Documentation

Type Title Date
Carrier/Package PDF 351 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 62 KB
4 items