Title | Information |
---|---|
Pkg. Name | PLQP0160KA-A |
Pkg. Previous Code | P160GM-50-8EY-3 |
JEITA Standard | P-LFQFP160-24x24-0.50 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code | pkg_2990 |
Lead Count | 160 |
Pb (Lead) Free | Yes |
Length | 24mm |
Width | 24mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 24 x 24 x 1.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 191 KB | |
Carrier/Package | PDF 228 KB | |
Carrier/Package | PDF 204 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
Package Outline Drawing | PDF 44 KB | |
7 items
|