Title | Information |
---|---|
Pkg. Name | PLQP0064GC-C |
Pkg. Previous Code | P64GC-80-GAL-2 |
JEITA Standard | P-LQFP64-14x14-0.80 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code | pkg_3019 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 44 KB | |
Carrier/Package | PDF 218 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
5 items
|