Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRSP0048JA-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P48GT-65-375B-3 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-SSOP48-0375-0.65 |
Package Status | Active |
Package Type | SSOP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_3288 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 16.21mm |
Width | 10mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
2mm |
Pitch | 0.65mm |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 204 KB | |
Carrier/Package | PDF 176 KB | |
Carrier/Package | PDF 171 KB | |
Carrier/Package | PDF 203 KB | |
Carrier/Package | PDF 171 KB | |
Carrier/Package | PDF 33 KB | |
Carrier/Package | PDF 51 KB 日本語 | |
Package Outline Drawing | PDF 39 KB | |
8 items
|