Skip to main content

pkg_3305 (TFQFP 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTQP0048KC-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P48GA-50-YEU-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFQFP48-7x7-0.50
Package Status
Active
Package Type
TFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_3305
Lead Count
48
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 235 KB
Carrier/Package PDF 294 KB
Carrier/Package PDF 187 KB
Carrier/Package PDF 214 KB
Carrier/Package PDF 223 KB
Carrier/Package PDF 172 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 49 KB
9 items