Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PVQN0036KB-D |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P36K9-50-4FE-1 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-HVQFN36-6x6-0.50 |
Package Status | Active |
Package Type | HVQFN |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_3424 |
Lead Count | 36 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 6mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.95mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
6 x 6 x 0.95 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 215 KB | |
Carrier/Package | PDF 59 KB 日本語 | |
Package Outline Drawing | PDF 45 KB | |
3 items
|