Skip to main content

pkg_426 (SDIP 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRDP0032BA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
32P4B
JEITA Standard
The JEITA standard to which the device is compliant.
P-SDIP32-8.9x28-1.78
Package Status
Active
Package Type
SDIP
Class
IC
Package Code
The unique identifier of this package.
pkg_426
Lead Count
32
Pb (Lead) Free
Yes
Length
28mm
Width
8.9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
5.08mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
28 x 8.9 x 5.08

Documentation

Type Title Date
Carrier/Package PDF 101 KB
Carrier/Package PDF 101 KB
Carrier/Package PDF 30 KB
Carrier/Package PDF 35 KB
Package Outline Drawing PDF 24 KB
5 items