Skip to main content

pkg_429 (SDIP 52)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRDP0052BA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
52P4B
JEITA Standard
The JEITA standard to which the device is compliant.
P-SDIP52-13x45.85-1.78
Package Status
Active
Package Type
SDIP
Class
IC
Package Code
The unique identifier of this package.
pkg_429
Lead Count
52
Pb (Lead) Free
Yes
Length
45.85mm
Width
13mm
Thickness
Seated height or Package height
(Please check the outline drawing)
5.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
45.85 x 13 x 5.5

Documentation

Type Title Date
Carrier/Package PDF 101 KB
Carrier/Package PDF 102 KB
Carrier/Package PDF 30 KB
Carrier/Package PDF 35 KB
Package Outline Drawing PDF 25 KB
5 items