Skip to main content

pkg_486 (QFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0100JB-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
100P6S-C
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP100-14x20-0.65
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_486
Lead Count
100
Pb (Lead) Free
Yes
Length
20mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 14 x 3.3

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 130 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 28 KB
8 items