Skip to main content

pkg_6724 (TO-220AB 4)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSS0004AC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TO-220ABV
JEITA Standard
The JEITA standard to which the device is compliant.
SC-46
Package Status
Active
Package Type
TO-220AB
Class
Dic
Package Code
The unique identifier of this package.
pkg_6724
Lead Count
4
Pb (Lead) Free
Yes

Documentation

Type Title Date
Carrier/Package PDF 104 KB
Carrier/Package PDF 30 KB
Carrier/Package PDF 33 KB
Package Outline Drawing PDF 19 KB
4 items