Skip to main content

pkg_6762 (MPAK 5)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLSP0005ZC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MPAK-5
JEITA Standard
The JEITA standard to which the device is compliant.
SC-74A
Package Status
Active
Package Type
MPAK
Class
Dic
Package Code
The unique identifier of this package.
pkg_6762
Lead Count
5
Pb (Lead) Free
Yes

Documentation

Type Title Date
Carrier/Package PDF 244 KB
Carrier/Package PDF 116 KB
Carrier/Package PDF 28 KB
Carrier/Package PDF 13 KB 日本語
Package Outline Drawing PDF 19 KB
5 items