Skip to main content

pkg_6809 (LFQFP 128)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0128KD-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P128GF-50-GBP-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP128-14X20-0.50
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_6809
Lead Count
128
Pb (Lead) Free
Yes
Length
20mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 14 x 1.6

Documentation

Type Title Date
Carrier/Package PDF 257 KB
Carrier/Package PDF 194 KB
Carrier/Package PDF 185 KB
Carrier/Package PDF 175 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 48 KB
7 items