Skip to main content

pkg_6811 (HTSSOP 38)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSP0038KB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
38P2D-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HTSSOP38-4.4x9.7-0.50
Package Status
Active
Package Type
HTSSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_6811
Lead Count
38
Pb (Lead) Free
Yes
Length
9.7mm
Width
4.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.7 x 4.4 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 56 KB
Carrier/Package PDF 82 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 128 KB
Package Outline Drawing PDF 27 KB
5 items