Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PXSN0008KB-A |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-HXSON8-2.5x2.0-0.50 |
Package Status | Active |
Package Type | HXSON |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_6821 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2.5mm |
Width | 2mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.5mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
2.5 x 2 x 0.5 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 244 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 124 KB | |
Carrier/Package | PDF 78 KB | |
Carrier/Package | PDF 14 KB 日本語 | |
Package Outline Drawing | PDF 21 KB | |
6 items
|