Skip to main content

pkg_6826 (HWQFN 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWQN0028LB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HWQFN28-4x4-0.40
Package Status
Active
Package Type
HWQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_6826
Lead Count
28
Pb (Lead) Free
Yes
Length
4mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4 x 4 x 0.8

Documentation

Type Title Date
Carrier/Package PDF 244 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 16 KB 日本語
Package Outline Drawing PDF 21 KB
4 items