Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRBG0404FB-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P404F1-100-KNB-2 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-BGA404-23x23-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_7114 |
Lead Count | 404 |
Pb (Lead) Free | Yes |
Length | 23mm |
Width | 23mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
2.03mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
23 x 23 x 2.03 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 281 KB | |
Carrier/Package | PDF 228 KB | |
Carrier/Package | PDF 190 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 64 KB | |
6 items
|