Skip to main content

pkg_7615 (T-HLBGA 420)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TLBG0420DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P420N7-127-F6
JEITA Standard
The JEITA standard to which the device is compliant.
T-HLBGA420-35x35-1.27
Package Status
Active
Package Type
T-HLBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7615
Lead Count
420
Pb (Lead) Free
Yes
Length
35mm
Width
35mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
35 x 35 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 235 KB
Carrier/Package PDF 199 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 36 KB
4 items