Skip to main content

pkg_7632 (T-HLBGA 680)

Title Information
Pkg. Name
Name used to describe Renesas packages.
TLBG0680FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P680FF-100-UA1
JEITA Standard
The JEITA standard to which the device is compliant.
T-HLBGA680-40x40-1.00
Package Status
Active
Package Type
T-HLBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7632
Lead Count
680
Pb (Lead) Free
Yes
Length
40mm
Width
40mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
40 x 40 x 1.6

Documentation

Type Title Date
Carrier/Package PDF 220 KB
Carrier/Package PDF 199 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 43 KB
4 items