Skip to main content

pkg_7663 (HFQFP 240)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0240KD-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P240GN-50-MMU
JEITA Standard
The JEITA standard to which the device is compliant.
P-HFQFP240-32x32-0.50
Package Status
Active
Package Type
HFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_7663
Lead Count
240
Pb (Lead) Free
Yes
Length
32mm
Width
32mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
32 x 32 x 3.8

Documentation

Type Title Date
Carrier/Package PDF 199 KB
Carrier/Package PDF 216 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 204 KB
Carrier/Package PDF 172 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 46 KB
Package Outline Drawing PDF 90 KB
9 items