Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRQP0240KD-C |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P240GN-50-SMU |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-HFQFP240-32x32-0.50 |
Package Status | Active |
Package Type | HFQFP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_7664 |
Lead Count | 240 |
Pb (Lead) Free | Yes |
Length | 32mm |
Width | 32mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
3.8mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
32 x 32 x 3.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 199 KB | |
Carrier/Package | PDF 216 KB | |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 75 KB | |
Carrier/Package | PDF 204 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 46 KB | |
Package Outline Drawing | PDF 90 KB | |
9 items
|