Title | Information |
---|---|
Pkg. Name | PRBG0119DF-A |
Pkg. Previous Code | P119S1-127-R4-1 |
JEITA Standard | P-BGA119-14x22-1.27 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_7705 |
Lead Count | 119 |
Pb (Lead) Free | Yes |
Length | 22mm |
Width | 14mm |
Thickness | 2.3mm |
Pkg. Dimensions (mm) | 22 x 14 x 2.3 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 38 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 24 KB | |
4 items
|