Skip to main content

pkg_7727 (BGA 292)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0292FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P292F1-100-JN2
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA292-21x21-1.00
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7727
Lead Count
292
Pb (Lead) Free
Yes
Length
21mm
Width
21mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
21 x 21 x 2

Documentation

Type Title Date
Carrier/Package PDF 281 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 36 KB
4 items