Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0352FC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P352F1-100-KN7-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA352-23x23-1.00
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7736
Lead Count
352
Pb (Lead) Free
Yes
Length
23mm
Width
23mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.03mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
23 x 23 x 2.03

Documentation

Type Title Date
Carrier/Package PDF 281 KB
Carrier/Package PDF 190 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 387 KB
5 items